Pan-Ty® releasable tie, light-heavy cross section, 14.5 (368mm) length, nylon 6.6, natural, standard package.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 356 |
Minimum Loop Tensile Strength (lb) | 80 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Recognized (File #E56854), CE, RoHS Compliant |
For Use With | Cables |
Application | General |
Part Features | Release tab permits easy release and re-use where changes are anticipated. |
UPC | 07498354994 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.5563 |
Videos | Premium Cable Ties | English | |
Part Drawings | PAN-TY Cable Ties Releasale Series Part Drawing SS-4472 | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |