PRT4H-L0

Cable Ties

Pan-Ty® releasable tie, light-heavy cross section, 14.5 (368mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

14.5

Overall Length (mm)

368

Color

Black

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Minimum Loop Tensile Strength (N)

356

Minimum Loop Tensile Strength (lb)

80

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Application

General

Cross Section

Light-Heavy

Length (In.)

14.50

Locking Style

Releasable

Plenum-Rated

No

UV Resistant

Yes

Thickness In (mm)

.07 (1.9)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

Part Features

Release tab permits easy release and re-use where changes are anticipated.

Thickness (mm)

1.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354995

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5563

Resources

Catalog Cut Sheets

PRT1S-C0 Product Page

US English

Catalog Cut Sheets

PRT1S-C0 Product Page

US English

Part Drawings

Pan-Ty Cable Ties Releasable Series CTPRT1S--ENG

US English

Related Products