PRT4H-TL

Cable Ties

Pan-Ty® releasable tie, light-heavy cross section, 14.5 (368mm) length, nylon 6.6, natural, bulk package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

14.5

Overall Length (mm)

368

Color

Natural

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Minimum Loop Tensile Strength (N)

356

Minimum Loop Tensile Strength (lb)

80

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Application

General

Cross Section

Light-Heavy

Length (In.)

14.50

Locking Style

Releasable

Plenum-Rated

No

UV Resistant

No

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

Part Features

Release tab permits easy release and re-use where changes are anticipated.

Thickness (mm)

1.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

250

Packaging Details

UPC

07498338929

Std. Pkg. Qty.

250

Std. Pkg. Volume (cf)

0.2677

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

2.6767

Resources

Part Drawings

Pan-Ty Cable Ties Releasable Series CTPRT1S--ENG

US English

Related Products