Panduit PRT4S-C Releasable Cable Ties have a release tab that permits easy release where changes are anticipated during development, production or servicing in the field. Standard cross section, 14.5” (368mm) length. For Indoor use, made of Nylon 6.6, are natural in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 2S, 21S), UL Listed (File #E56854), UL Recognized (File #E56854), CE, RoHS Compliant |
For Use With | Hand Install Only |
Part Features | Release tab permits easy release and re-use where changes are anticipated. |
UPC | 07498354891 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.5563 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |