PRT4S-M0

Cable Ties

Pan-Ty® releasable tie,, standard cross section, 14.5 (368mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

14.5

Overall Length (mm)

368

Color

Black

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Resistance Properties

UV Resistant

Standards Met

Rated for AH-2 Plenum

Application

General

Cross Section

Standard

Length (In.)

14.50

Locking Style

Releasable

UV Resistant

Yes

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

Part Features

Release tab permits easy release and re-use where changes are anticipated.

Thickness (mm)

1.3

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356982

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4005

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.0027

Resources

Part Drawings

Pan-Ty Cable Ties Releasable Series CTPRT1S--ENG

US English

Related Products