PRT4S-M2

Cable Ties

Pan-Ty® releasable tie,, standard cross section, 14.5 (368mm) length, nylon 6.6, red.

Specifications

Material

Nylon 6.6

Overall Length (In.)

14.5

Overall Length (mm)

368

Color

Red

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Application

General

BMEcat - Cross section (mm²)

Standard

Length (In.)

14.50

Locking Style

Releasable

Plenum-Rated

Yes, AH-2

UV Resistant

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

Part Features

Release tab permits easy release and re-use where changes are anticipated.

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356987

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4005

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.0027

Resources

Part Drawings

Pan-Ty Cable Ties Releasable Series CTPRT1S--ENG

US English

Related Products