Panduit PRT4S-M3 Releasable Cable Ties have a release tab that permits easy release where changes are anticipated during development, production or servicing in the field. Standard cross section, 14.5” (368mm) length. For Indoor use, made of Nylon 6.6, are black in orange and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Orange |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CE, RoHS Compliant, UL 62275 Compliant (Type 2S, 21S), UL Listed (File #E56854), UL Recognized (File #E56854) |
For Use With | Hand Install Only |
Part Features | Release tab permits easy release and re-use where changes are anticipated. |
UPC | 07498356989 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3914 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.9571 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |