Pan-Ty® releasable tie,, standard cross section, 14.5 (368mm) length, nylon 6.6, yellow.
Product Type | Premium Cable Tie |
Color | Yellow |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | CE, RoHS Compliant, UL 62275 Compliant (Type 2S, 21S), UL Listed (File #E56854), UL Recognized (File #E56854) |
For Use With | Cables |
Application | General |
Part Features | Release tab permits easy release and re-use where changes are anticipated. |
UPC | 07498344570 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.4005 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.0027 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Selection Guides | Cable Ties Product Selection Guide | English |