Panduit PRT6EH-C Releasable Lashing Cable Ties have a release tab that permits easy release where changes are anticipated during development, production or servicing in the field. Ideal for heavy duty applications. Extra-Heavy cross section, 22.2” (564mm) length. For Indoor use, made of Nylon 6.6, are natural in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 22.2 |
Overall Length (mm) | 564 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 2, 21), CE C, RoHS compliant |
For Use With | Hand Install Only |
Part Features | Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications. |
UPC | 07498354208 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2834 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.8336 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |