Panduit PRT6EH-C0 Releasable Lashing Cable Ties have a release tab that permits easy release where changes are anticipated during development, production or servicing in the field. Ideal for heavy duty applications. Extra-Heavy cross section, 22.2” (564mm) length. For Indoor or outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 22.2 |
Overall Length (mm) | 564 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS, CE Compliant, UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified |
For Use With | Hand Install Only |
Part Features | Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications. |
UPC | 07498354206 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2098 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.0976 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |