globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PRT6EH-Q0 Releasable Lashing Cable Ties have a release tab that permits easy release where changes are anticipated during development, production or servicing in the field.  Ideal for heavy duty applications.  Extra-Heavy cross section, 22.2” (564mm) length. For Indoor or outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 25.

Specifications

Product Type Premium Cable Tie
Color Black
Environment Indoor/Outdoor
Material Nylon 6.6
Resistance Properties UV-Resistant, Weather-Resistant
Overall Length (In.) 22.2
Overall Length (mm) 564
Body Width (In.) 0.5
Body Width (mm) 12.7
Maximum Bundle Diameter (In.) 6
Maximum Bundle Diameter (mm) 152.4
Minimum Bundle Diameter (In.) 0.5
Minimum Bundle Diameter (mm) 12.7
Minimum Loop Tensile Strength (N) 1112
Minimum Loop Tensile Strength (lb) 250
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified, RoHS and CE Compliant
For Use With Hand Install Only
Part Features Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications.

Packaging Detail

UPC 07498354209
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.1174
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 1.1740

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}