Pan-Ty® releasable lashing tie, extra-heavy cross section, 28.3 (719mm) length, nylon 6.6, natural.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 28.3 |
Overall Length (mm) | 719 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 8 |
Maximum Bundle Diameter (mm) | 203.2 |
Minimum Bundle Diameter (In.) | 2.5 |
Minimum Bundle Diameter (mm) | 63.5 |
Minimum Loop Tensile Strength (N) | 1.112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 2, 21), CE C, RoHS compliant |
For Use With | Cables |
Application | General |
Part Features | Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications. |
UPC | 07498354243 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3212 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 3.2122 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |