Panduit PRT8EH-C100 Releasable Lashing Cable Ties have a release tab that permits easy release where changes are anticipated during development, production or servicing in the field. Ideal for heavy duty applications. Extra-Heavy cross section, 28.3” (719mm) length. For Indoor or outdoor use, made of Weather Resistant Polypropylene with high resistance to ultraviolet light and chemical resistance, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 28.3 |
Overall Length (mm) | 719 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 8 |
Maximum Bundle Diameter (mm) | 203.2 |
Minimum Bundle Diameter (In.) | 2.5 |
Minimum Bundle Diameter (mm) | 63.5 |
Minimum Loop Tensile Strength (N) | 400 |
Minimum Loop Tensile Strength (lb) | 90 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CE, RoHS Compliant |
For Use With | Hand Install Only |
Part Features | Releasable, weather resistant polypropylene. For chemical resistance where high loop tensile strength is not required. |
UPC | 07498354911 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2834 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.8336 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |