PRWP1.5S-D

Cable Ties

Pan-Ty® releasable wing push mount tie, standard cross section, 6.8 (173mm) length, nylon 6.6, natural.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

BMEcat - Cross section (mm²)

Standard

Locking Style

Releasable

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

1.5

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498354318

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2559

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.5587

Resources

Part Drawings

Wing Push Mount Tie PRWP1.5S STP File

US English

Catalog Cut Sheets

PRWP1S-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Releasable Winged Cable Tie, SS-17556 (R9)

US English

Related Products