Panduit PRWP1.5S-D0 Releasable Wing Push Mount Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free installation. Extended release tab permits easy release and re-use where changes are anticipated during development, production or servicing in the field.Standard cross section, 6.8” (173mm) length.For indoor or outdoor use, made of Weather Resistant Nylon 6.6, with high resistance to ultraviolet light are black in color and come in packages of 500
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 6.8 |
Overall Length (mm) | 173 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), RoHS, CE Complaint |
For Use With | Hand Install Only |
UPC | 07498357007 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2559 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.5587 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Wing Push Mount Cable Tie Drawing. | English | |
Part Drawings | Releasable Wing Push Mount Cable Tie 3D STP File. | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |