Pan-Ty® releasable wing push mount tie, standard cross section, 5.2 (132mm) length, nylon 6.6, natural, bulk package.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 5.2 |
Overall Length (mm) | 132.1 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 1.75 |
Maximum Bundle Diameter (mm) | 44.5 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), RoHS, CE Complaint |
For Use With | Cables |
Application | General |
UPC | 07498354316 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2109 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.1087 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Wing Push Mount Cable Tie Drawing. | English | |
3D CAD Models | Releasable Wing Push Mount Cable Tie - 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |