PRWP1S-D0

Cable Ties

Pan-Ty® releasable wing push mount tie, standard cross section, 5.2 (132mm) length, weather resistant nylon 6.6, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Installation Temperature (°F)

32

Environment

Outdoor (UV Resistant)

Cross Section

Standard

Locking Style

Releasable

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498357010

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2121

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.1211

Resources

Part Drawings

Pan-Ty Releasable Winged Cable Tie, SS-17556 (R9)

US English

Related Products