S21-120-C0

Cable Ties

StrongHold™ Cable Tie, 20.98L (533mm), Light-Heavy, Nylon, Weather Resistant, Black, Package 100

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Black

Overall Length (In.)

20.98

Overall Length (mm)

533

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.8

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Length (In.)

20.98

Locking Style

Locking

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Light-Heavy

Plenum-Rated

AH-2

Thickness (In.)

0.07

Thickness (mm)

1.8

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305625902

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2345

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.3451

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

StrongHold Light Heavy Ties

US English

Related Products