S21-50-C0

Cable Ties

StrongHold™ Cable Tie, 20.87L (530mm), Standard, Nylon, Weather Resistant, Black, Package 100

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Black

Overall Length (In.)

20.87

Overall Length (mm)

530

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Overall Thickness (In.)

0.06

Overall Thickness (mm)

1.4

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Length (In.)

20.87

Length (mm)

530.0

Locking Style

Locking

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Standard

Plenum-Rated

AH-2

Thickness (In.)

0.06

Thickness (mm)

1.4

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305625896

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0768

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7683

Resources

Part Drawings

StrongHold Standard Ties 00092FBK_DC

US English

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Related Products