S24-175-L

Cable Ties

StrongHold™ Cable Tie, 24.02L (610mm), Heavy, Nylon, Natural,Package 50

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

24.02

Overall Length (mm)

610

Minimum Loop Tensile Strength (N)

778

Minimum Loop Tensile Strength (lb)

175

Environment

Plenum

Overall Width (In.)

0.35

Overall Width (mm)

9

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.8

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Length (In.)

24.02

Locking Style

Locking

Plenum-Rated

AH-2

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Heavy

Thickness (In.)

0.07

Thickness (mm)

1.8

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

61305625829

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1237

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.2370

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

StrongHold Heavy Ties

US English

Related Products