S24-175-L0

Cable Ties

StrongHold™ Cable Tie,24.02L (610mm), Heavy, Nylon, Weather Resistant, Black,Package 50

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Black

Overall Length (In.)

24.02

Overall Length (mm)

610

Minimum Loop Tensile Strength (N)

778

Minimum Loop Tensile Strength (lb)

175

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.35

Overall Width (mm)

9

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.8

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Length (In.)

24.02

Length (mm)

610.0

Locking Style

Locking

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Heavy

Plenum-Rated

AH-2

Thickness (In.)

0.07

Thickness (mm)

1.8

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

61305625830

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1237

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.2370

Resources

Part Drawings

StrongHold Heavy Ties

US English

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Related Products