globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

StrongHold™ Cable Tie, 29.53L (750mm), Light-Heavy, Nylon, Natural,Package 50

Specifications

Product Type Cable Tie
Sub Brand StrongHold™
Color Natural
Environment Plenum
Material Nylon 6.6
Overall Length (In.) 29.53
Overall Length (mm) 750
Body Width (In.) 0.3
Body Width (mm) 7.6
Body Thickness (In.) 0.063
Body Thickness (mm) 1.6
Maximum Bundle Diameter (In.) 8.58
Maximum Bundle Diameter (mm) 218
Minimum Bundle Diameter (In.) 0.28
Minimum Bundle Diameter (mm) 7
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Standards Met UL 62275 Compliant (Type 2, 21), RoHS Compliant
Application General

Packaging Detail

UPC 61305625825
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.1237
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 1.2370

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}