StrongHold™ Cable Tie, 29.53L (750mm), Light-Heavy, Nylon, Weather Resistant, Black,Package 50
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Black |
Environment | Plenum |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 29.53 |
Overall Length (mm) | 750 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.063 |
Body Thickness (mm) | 1.6 |
Maximum Bundle Diameter (In.) | 8.58 |
Maximum Bundle Diameter (mm) | 218 |
Minimum Bundle Diameter (In.) | 0.28 |
Minimum Bundle Diameter (mm) | 7 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), RoHS Compliant |
Application | General |
UPC | 61305625826 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1237 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 1.2370 |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold Locking Cable Tie Part Drawing 00092FBL_DC 01A | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |