S30-120-X

Cable Ties

StrongHold™ Cable Tie, 29.53L (750mm), Light-Heavy, Nylon, Natural, Package 10

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

29.53

Overall Length (mm)

750

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Plenum

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Overall Thickness (In.)

0.06

Overall Thickness (mm)

1.6

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Length (In.)

29.53

Length (mm)

750.0

Locking Style

Locking

Plenum-Rated

AH-2

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Light-Heavy

Thickness (In.)

0.06

Thickness (mm)

1.6

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625867

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0457

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4568

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

StrongHold Light Heavy Ties

US English

Related Products