S30-120-X0

StrongHold Cable Tie, 29.53L (750mm), Lt-Heavy, Nylon, Weather Resistant Black, Package 10

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

29.53

Overall Length (mm)

750

Maximum Bundle Diameter (In.)

8.58

Maximum Bundle Diameter (mm)

218

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Outdoor

Minimum Bundle Diameter (In.)

0.28

Minimum Bundle Diameter (mm)

7

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Overall Thickness (In.)

.06

Overall Thickness (mm)

1.6

Minimum Installation Temperature (°C)

-20

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV Resistant

Standards Met

cULus Listed, CE Compliant, UL 62275 (Type 2,21)

Length (In.)

29.53

Thickness (In.)

.06

Thickness (mm)

1.6

Type

Locking

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625872

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0457

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4568

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

Stronghold Standard Ties

US English

Related Products