The S31-175-L StrongHold Cable Ties offer contrators an economical cable tie option for commercial construction and general-purpose applications. Heavy, 30.55" (776mm) length, made of Nylon 6.6, AH-2 Plenum rated, are natural in color and come in packages of 50.
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 30.55 |
Overall Length (mm) | 776 |
Body Width (In.) | 0.35 |
Body Width (mm) | 9 |
Body Thickness (In.) | 0.071 |
Body Thickness (mm) | 1.8 |
Maximum Bundle Diameter (In.) | 8.98 |
Maximum Bundle Diameter (mm) | 228 |
Minimum Bundle Diameter (In.) | 0.28 |
Minimum Bundle Diameter (mm) | 7 |
Minimum Loop Tensile Strength (N) | 778 |
Minimum Loop Tensile Strength (lb) | 175 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), RoHS Compliant |
UPC | 61305625827 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1237 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 1.2370 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold Locking Cable Tie Part Drawing 00092FBM_DC 03a | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |