StrongHold™ Cable Tie, 40.16L (1020mm), Heavy, Nylon, Natural, Package 10
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 40.16 |
Overall Length (mm) | 1020 |
Body Width (In.) | 0.35 |
Body Width (mm) | 9 |
Body Thickness (In.) | 0.071 |
Body Thickness (mm) | 1.8 |
Maximum Bundle Diameter (In.) | 11.61 |
Maximum Bundle Diameter (mm) | 295 |
Minimum Bundle Diameter (In.) | 0.28 |
Minimum Bundle Diameter (mm) | 7.1 |
Minimum Loop Tensile Strength (N) | 778 |
Minimum Loop Tensile Strength (lb) | 175 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), RoHS Compliant |
Application | General |
UPC | 61305625918 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0129 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.6446 |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold Locking Cable Tie Part Drawing 00092FBM_DC 03a | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |