S6-18-C0

StrongHold Cable Tie, 6.3L (160mm), Min, Nylon, Weather Resistant Black, Package 100

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

6.29

Overall Length (mm)

159.8

Maximum Bundle Diameter (In.)

1.57

Maximum Bundle Diameter (mm)

40

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Outdoor

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Overall Thickness (In.)

.04

Overall Thickness (mm)

1.1

Minimum Installation Temperature (°C)

-20

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV Resistant

Standards Met

cULus Listed, CE Compliant, UL 62275 (Type 2,21)

Length (In.)

6.29

Thickness (In.)

.04

Thickness (mm)

1.1

Type

Locking

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305625839

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1327

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

Stronghold Miniature and Intermediate Ties

US English

Related Products