S6-40-M0

StrongHold Cable Tie, 5.51L (140mm), Int, Nylon, Weather Resistant Black, Package 1000

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

5.51

Overall Length (mm)

140

Maximum Bundle Diameter (In.)

1.3

Maximum Bundle Diameter (mm)

33

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Outdoor

Minimum Bundle Diameter (In.)

0.08

Minimum Bundle Diameter (mm)

2

Overall Width (In.)

0.14

Overall Width (mm)

3.6

Overall Thickness (In.)

.05

Overall Thickness (mm)

1.2

Minimum Installation Temperature (°C)

-20

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV Resistant

Standards Met

cULus Listed, CE Compliant, UL 62275 (Type 2,21)

Length (In.)

5.51

Thickness (In.)

.05

Thickness (mm)

1.2

Type

Locking

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305634063

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0932

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.9322

Resources

Part Drawings

Stronghold Miniature and Intermediate Ties

US English

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Related Products