The S8-18-C StrongHold Cable Ties offers contractors an economical cable tie option for commercial construction and general-purpose applications. Miniature, 7.87” (200mm) length, made of Nylon 6.6, AH-2 Plenum rated, are natural in color and come in packages of 100.
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 7.87 |
Overall Length (mm) | 200 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2.09 |
Maximum Bundle Diameter (mm) | 53 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), RoHS Compliant |
UPC | 61305625790 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold Miniature and Intermediate Ties | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |