StrongHold™ Cable Tie, 8.46L (215mm), Standard, Nylon, Natural, Package 100
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 8.46 |
Overall Length (mm) | 215 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.049 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2.09 |
Maximum Bundle Diameter (mm) | 53 |
Minimum Bundle Diameter (In.) | 0.12 |
Minimum Bundle Diameter (mm) | 3 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), RoHS Compliant |
Application | General |
UPC | 61305625881 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0292 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2917 |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold Locking Cable Tie Part Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |