The SC15-120-S25-L StrongHold Clamp Cable Ties offers contractors an economical clamp cable tie option for commercial construction and general-purpose applications. The cable tie design allows you to secure cable bundles to another surface, for use with #1/4 (M6) screw. Light-Heavy, 14.96” (380mm) length, made of Nylon 6.6, are natural in color and come in packages of 50.
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 14.96 |
Overall Length (mm) | 380 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 3.86 |
Maximum Bundle Diameter (mm) | 98 |
Minimum Bundle Diameter (In.) | 0 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), UL Listed #E56854, RoHS Compliant |
UPC | 61305625834 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0812 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.8116 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold™ Locking Clamp Tie Part Drawing, 00092FBO_DC Rev. 01A | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |