SC8-50-S10-C

Cable Ties

StrongHold Cable Tie, Clamp, 7.87L (200mm), #10 Screw, Standard, Nylon, Natural, Package 100

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

7.87

Overall Length (mm)

200

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Plenum

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.3

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

70

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

Length (In.)

7.87

Length (mm)

200.0

Locking Style

Locking

CE Compliant

Yes

Application

General

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Standard

Plenum-Rated

No

Releasable

0

Screw Size

#10

Stable to Vibration

No

Style

Clamp Ties

Surface Treatment

Untreated

Thickness (In.)

0.05

Thickness (mm)

1.3

Type

One Piece Cable Ties

Type of fastening

Screw Hole

UNSPSC

39121703

UV Resistant

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

StrongHold

Packaging Details

UPC

61305625832

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3522

Resources

Part Drawings

StrongHold clamp tie

US English

Related Products