The SC8-50-S10-C0 StrongHold Clamp Cable Ties offers contractors an economical clamp cable tie option for commercial construction and general-purpose applications. The cable tie design allows you to secure cable bundles to another surface, for use with #10 (M5) screw. Standard, 7.87” (200mm) length and are for outdoor use. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 50.
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 7.87 |
Overall Length (mm) | 200 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.061 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.97 |
Maximum Bundle Diameter (mm) | 50 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS Compliant |
UPC | 61305625833 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0352 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3522 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold™ Locking Clamp Tie Part Drawing, 00092FBO_DC Rev. 01A | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |