Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Intermediate cross section, 6.2in, Tensile Strength: 178, natural, 1000pc.
Product Type | Cable Tie |
Sub Brand | Super-Grip® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6.2 |
Overall Length (mm) | 157 |
Body Width (In.) | 0.168 |
Body Width (mm) | 4.3 |
Body Thickness (In.) | 0.04 |
Body Thickness (mm) | 1 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38.1 |
Minimum Bundle Diameter (In.) | 0.03 |
Minimum Bundle Diameter (mm) | 0.8 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CSA Certified, UL Listed (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Part Features | High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips |
UPC | 07498378411 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1335 |
Std. Ctn. Qty. | 20000 |
Std. Ctn. Volume (cf) | 2.6700 |
Product Bulletins | Super-Grip Cable Ties and Cable Tie Mounts | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Super-Grip® Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |