Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Intermediate cross section, 6.2in, Tensile Strength: 178, black, 1000pc.
Product Type | Cable Tie |
Sub Brand | Super-Grip® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 6.2 |
Overall Length (mm) | 157 |
Body Width (In.) | 0.168 |
Body Width (mm) | 4.3 |
Body Thickness (In.) | 0.04 |
Body Thickness (mm) | 1 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38.1 |
Minimum Bundle Diameter (In.) | 0.03 |
Minimum Bundle Diameter (mm) | 0.8 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CSA Certified, UL Listed (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B, PTS, PPTS, STS2 |
Application | General |
Part Features | High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips |
UPC | 07498378412 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1335 |
Std. Ctn. Qty. | 20000 |
Std. Ctn. Volume (cf) | 2.6700 |
Product Bulletins | Panduit Super-Grip® Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Super-Grip® Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |