SG300S-M0

Cable Ties

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Standard cross section, 12.4in, Tensile Strength: 334, black, 1000pc.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Overall Length (In.)

12.4

Overall Length (mm)

315

Minimum Loop Tensile Strength (N)

334

Minimum Loop Tensile Strength (lb)

75

Overall Width (In.)

0.23

Overall Width (mm)

5.7

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Standard

Length (In.)

12.40

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

.050 (1.3)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

3.2

Part Features

High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498344007

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3369

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

3.3688

Resources

Part Drawings

Super-Grip Locking Cable Tie, SS-27441 (Pg 2) (R2)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Super-Grip Locking Cable Tie: SS-27441

US English

Product Bulletins

Super-Grip Cable Ties and Cable Tie Mounts

US English

Related Products