Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Heavy cross section, 18.6in, Tensile Strength: 778, black, 100pc.
Product Type | Cable Tie |
Sub Brand | Super-Grip® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 18.6 |
Overall Length (mm) | 471 |
Body Width (In.) | 0.38 |
Body Width (mm) | 9.7 |
Body Thickness (In.) | 0.068 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 5.2 |
Maximum Bundle Diameter (mm) | 132.1 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 778 |
Minimum Loop Tensile Strength (lb) | 175 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CSA Certified, UL Listed (File #E56854), RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Application | General |
Part Features | High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips |
UPC | 07498378421 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1091 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 2.1822 |
Product Bulletins | Panduit Super-Grip® Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Super-Grip® Cable Tie Drawing | English | |
3D CAD Models | Super-Grip® Cable Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |