SG450H-L

Cable Ties

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Heavy cross section, 18.6in, Tensile Strength: 778, natural, 50pc.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

18.6

Overall Length (mm)

471

Minimum Loop Tensile Strength (N)

778

Minimum Loop Tensile Strength (lb)

175

Environment

Plenum

Overall Width (In.)

0.38

Overall Width (mm)

9.7

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Heavy

Length (In.)

18.60

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.068 (1.7)

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Maximum Bundle Diameter (In.)

5.2

Part Features

High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498378441

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0695

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.6947

Resources

Product Bulletins

Super-Grip Cable Ties and Cable Tie Mounts

US English

Catalog Cut Sheets

SG100M-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Super-Grip Locking Cable Tie, SS-27441 (Pg 3) (R1)

US English

Related Products