SG450H-L0

Cable Ties

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Heavy cross section, 18.6in, Tensile Strength: 778, black, 50pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

18.6

Overall Length (mm)

471

Minimum Loop Tensile Strength (N)

778

Minimum Loop Tensile Strength (lb)

175

Environment

Outdoor

Overall Width (In.)

0.38

Overall Width (mm)

9.7

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Heavy

Length (In.)

18.60

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Material Flammability Rating

HB

Plenum-Rated

No

Thickness In (mm)

0.068 (1.7)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Maximum Bundle Diameter (In.)

5.2

Part Features

High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498378442

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0695

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.6947

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Super-Grip Locking Cable Tie, SS-27441 (Pg 3) (R1)

US English

Product Bulletins

Super-Grip Cable Ties and Cable Tie Mounts

US English

Related Products