Product Type |
Cable Ties |
Material |
Nylon 6.6 |
Color |
Black |
Overall Length (In.) |
7.87 |
Overall Length (mm) |
200 |
Minimum Loop Tensile Strength (N) |
222 |
Minimum Loop Tensile Strength (lb) |
50 |
Environment |
Outdoor (UV Resistant) |
Overall Width (In.) |
0.19 |
Overall Width (mm) |
4.8 |
Overall Thickness (In.) |
0.05 |
Overall Thickness (mm) |
1.3 |
Minimum Installation Temperature (°C) |
70 |
Minimum Installation Temperature (°F) |
-40 |
Maximum Installation Temperature (°C) |
70 |
Length (In.) |
7.87 |
Locking Style |
Locking |
Application |
General |
BMEcat - Cross section (mm²) |
Standard |
CSA Certified |
No |
Continuous Use Temperature Range |
-40°F (-40°C) - 185°F (85°C) |
Plenum-Rated |
AH-2 |
Thickness (In.) |
0.05 |
Thickness (mm) |
1.3 |
Type |
One Piece Cable Ties |
UL 62275 Compliant (Type 2, 21) |
Yes |
UL Listed |
Yes |
UL Recognized |
No |
UV Resistant |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
61305625910 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0269 |
Std. Ctn. Qty. |
1000 |
Std. Ctn. Volume (cf) |
0.2693 |
Flyers |
StrongHold™ General Purpose Contractor Ties |
US English |
|
Part Drawings |
StrongHold Releasable Tie |
US English |