SSB2S-M

Cable Ties

Sta-Strap® Bow-Ty™ cable ties, standard cross section, 6.8 (172mm) length, nylon 6.6, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

Minimum Loop Tensile Strength (N)

133

Minimum Loop Tensile Strength (lb)

30

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Application

Indoor

CSA Certified

Yes

BMEcat - Cross section (mm²)

Standard

Locking Style

First Loop Releasable Prior to Final Tensioning

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

Width In (mm)

0.18 (4.6)

CE Compliant

Yes

Maximum Bundle Diameter (In.)

1.25

Thickness (mm)

1.1

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498350241

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1794

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.7943

Resources

Part Drawings

BOW-TY Cable Tie, SSB2S

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products