SSC2S-S10-M30

Cable Ties

Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 7.4 (187mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Heat Stabilized Nylon 6.6

Application

High Temperature

Color

Black

Cross Section

Standard

Locking Style

Releasable

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Length In (mm)

7.40 (187.0)

Thickness In (mm)

0.04 (1.2)

Width In (mm)

0.18 (4.6)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Environment

Indoor

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50.00

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

Two-piece design, extremely low thread force, may be released prior to final tensioning.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498357089

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2003

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.0027

Resources

Part Drawings

Sta-Strap Clamp Tie, SS-600 (R21)

US English

Catalog Cut Sheets

SSC2S-S6-C Product Page

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products