Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6 (395mm) length, nylon 6.6, natural, bulk package.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 15.55 |
Overall Length (mm) | 395 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Screw Size | 42739 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CE, RoHS Compliant, UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854) |
For Use With | Cables |
Application | General |
Part Features | Two-piece design, extremely low thread force, may be released prior to final tensioning. |
UPC | 07498352041 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.5117 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.5587 |
Catalog Cut Sheets | Catalog Cut Sheet - SSC2S-S6-C Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Clamp Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |