SSC4H-S25-L

Cable Ties

Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6 (395mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Application

General

Cross Section

Light-Heavy

Locking Style

Releasable

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

0.06 (1.7)

Width In (mm)

0.30 (7.6)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

4

Part Features

Two-piece design, extremely low thread force, may be released prior to final tensioning.

Thickness (mm)

1.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498352039

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0696

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.6962

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Sta-Strap Clamp Tie, SS-600 (R21)

US English

Catalog Cut Sheets

SSC2S-S6-C Product Page

US English

Related Products