obsolete

SSC4S-S10-C

Cable Ties

Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 15.7 (398mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

15.7

Overall Length (mm)

398

Color

Natural

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Minimum Loop Tensile Strength (N)

222

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

15.70

Length (mm)

398.0

Application

Indoor

CE Compliant

Yes

Cross Section

Standard

Locking Style

Releasable

Material Flammability Rating

V-2

Plenum-Rated

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498352049

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0801

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.4005

Resources

Catalog Cut Sheets

SSC2S-S6-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Sta-Strap Clamp Tie, SS-600 (R21)

US English

Related Products