obsolete

SSC4S-S10-M0

Cable Ties

Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 15.7 (398mm) length, weather resistant nylon 6.6, black.

Specifications

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

15.7

Overall Length (mm)

398

Color

Black

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Minimum Loop Tensile Strength (N)

222

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

15.70

Length (mm)

398.0

Application

Indoor

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

Locking Style

Releasable

Material Flammability Rating

V-2

Plenum-Rated

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498357209

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3914

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.9571

Resources

Catalog Cut Sheets

SSC2S-S6-C Product Page

US English

Part Drawings

Sta-Strap Clamp Tie, SS-600 (R21)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products