Sta-Strap® marker tie, flag/wrap, releasable, standard cross section, 6.7 (170mm) length, nylon 6.6, natural, bulk package.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6.7 |
Overall Length (mm) | 170 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Maximum Bundle Diameter (In.) | 1.75 |
Maximum Bundle Diameter (mm) | 45 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CE, RoHS Compliant, UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11) |
Military Cross Reference Number | MS3368-1-9B |
For Use With | Cables |
Application | Indoor |
Part Features | Two-piece design, used to fasten and identify bundles at the same time. Can be custom imprinted. |
UPC | 07498352501 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1672 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 3.3446 |
Catalog Cut Sheets | Sta-Strap® Marker Ties Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Marker Tie Cable Tie Drawing | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |