Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it's ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Heavy cross section, 10.1, Tensile Strength: 534, black, 250pc.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 10.1 |
Overall Length (mm) | 257 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.062 |
Body Thickness (mm) | 1.6 |
Maximum Bundle Diameter (In.) | 2.76 |
Maximum Bundle Diameter (mm) | 70 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CSA Certified, UL Compliant 62275 Type 1, UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Application | High Temperature |
UPC | 07498322374 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2559 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.5587 |
Catalog Cut Sheets | Catalog Cut Sheet - SSPM2.5H-L300 Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Chassis/Panel Mount Tie Drawing | English | |
3D CAD Models | Sta-Strap® Chassis/Mount Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |