globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit SST1.5M-M Sta-Strap® cable ties offer an exclusive two-piece design providing the lowest threading force in the industry. Paired with their small head height, these ties allow more efficient use of space in compact areas and through-panel applications. They are also releasable prior to final tensioning for bundle modifications. Miniature cross section, 5.5” (140mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 1000.

Specifications

Product Type Cable Tie
Sub Brand Sta-Strap®
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 5.5
Overall Length (mm) 140
Body Width (In.) 0.095
Body Width (mm) 2.4
Maximum Bundle Diameter (In.) 1.25
Maximum Bundle Diameter (mm) 32
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant
For Use With GTS-E, GS2B-E, PTS, PPTS, STS2
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.

Packaging Detail

UPC 07498350021
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.0535
Std. Ctn. Qty. 50000
Std. Ctn. Volume (cf) 2.6767

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}